IESNA:LM-63-2002
[TEST]P1197149
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPS28S-BZ-LOW-5000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 5000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3005
TILT=NONE
1 2700 1 361 7 1 1 0.4 0.558333 0.691667
1 1 21
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
1129 1129 1132.9 1132.9 1136.9 1140.4 1140.5 1144.3 1144.4 1146.7
1146.9 1150.2 1150.2 1153.1 1155 1155.1 1158.2 1158.3 1160.1 1160.1
1162.3 1162.4 1164.1 1164.1 1166.1 1167.7 1167.8 1169.6 1169.6 1171.5
1171.5 1173.7 1173.7 1175.3 1175.3 1176.5 1177.3 1177.3 1178.4 1178.4
1179.7 1179.7 1180.2 1180.2 1181 1181.8 1181.7 1181.5 1181.4 1181.5
1181.4 1180.9 1180.8 1180.7 1180.7 1179.6 1178.3 1178.1 1176.4 1176.2
1174 1173.9 1172.4 1172.4 1170.6 1170.6 1167.6 1165.7 1165.5 1163.9
1163.7 1161.5 1161.3 1158.9 1158.9 1154.1 1150.6 1150.2 1148 1147.8
1144.1 1143.8 1140.2 1140.2 1139.2 1139.2 1137.3 1138.7 1138.7 1140.6
1140.5 1143 1143 1143.4 1143.4 1141.2 1141.2 1136.7 1133.5 1133.6
1130.8 1130.9 1127.5 1127.6 1124.6 1122.8 1123.5 1117.3 1117.9 1107.5
1109.2 1095 1094.9 1088.3 1088.3 1043.8 1036.8 904.5 770.9 764.2
668.8 662.2 586.7 585.2 580.9 580.9 605.2 487 478.9 288.7
279 109.1 102 48.5 45.9 41.6 41.6 45.3 47.7 47.8
44.1 44 43.5 43.3 40.8 40.8 39 39 41.1 41.5
41.6 40.5 40.6 37.1 37.1 33.4 33.4 30.4 29.2 29
29.8 29.8 29.7 29.5 28.8 28.6 27.4 27.4 24.8 20.7
20.6 16.9 16.9 14.1 14.1 11.3 11.3 8.2 8.2 5.2
2 2 1.3 1.3 1.3 1.3 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.1 1.1 1.1 1.1 1 1 1
1 1 1 1 0.9 0.9 0.9 0.9 0.9 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.7 0.7 0.6 0.6 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.9 0.9 0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 0.9
0.9 1 1 1 0.9 0.9 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1129 1129 1135.2 1135.2 1136.2 1136.4 1140 1144.9 1144.9 1146.4
1146.4 1147.3 1147.3 1151.2 1151.3 1149.2 1149.4 1150.7 1154.9 1154.9
1155.2 1155.2 1156.8 1156.8 1154.7 1158.4 1158.4 1158.5 1158.3 1159.5
1159.5 1159.9 1159.9 1160.3 1160.3 1160.4 1160.4 1159.3 1158.9 1158.9
1158.2 1158.2 1156.8 1156.8 1156.5 1156.5 1154.7 1154.6 1152.4 1151.5
1151.5 1150.6 1150.6 1144.8 1144.8 1146.1 1146 1142.3 1142.2 1139.2
1134.8 1134.8 1130.8 1130.8 1127.8 1127.8 1123.2 1123.1 1120.2 1115.8
1115.8 1112.8 1112.8 1108.7 1108.7 1105 1104.8 1102 1101.8 1097.8
1091.2 1091.2 1087.3 1087.3 1083.1 1083.1 1076 1076.1 1070.8 1064.7
1064.7 1059.5 1059.5 1057 1057 1058.6 1058.6 1055.9 1055.7 1052.8
1054.4 1054.4 1053.3 1053.3 1050.4 1050.3 1051.1 1050.8 1051.4 1050.8
1058.1 1071.9 1071.9 1094.3 1094.3 1120.4 1120.4 1123.6 1116.1 1056.7
933.5 933.5 797.1 797.1 683.3 683.3 575.2 568.5 522.6 511.9
561.7 532.9 532.9 416.8 416.8 248.1 248.1 110.3 110.4 44.3
44.1 37.7 38.8 38.8 40.6 40.6 38.4 36.5 36.6 36.6
36.6 33.8 34.9 34.7 36.4 36.2 38.2 38.1 38.2 38.2
36.4 36.4 32.8 28.8 28.7 25 24.9 21 20.8 15.9
15.9 11.4 9 8.8 6.7 6.6 4.4 4.3 2.8 2.6
1.6 1.6 1.4 1.4 1.4 1.3 1.3 1.2 1.2 1.2
1.2 1.2 1.1 1.1 1.1 1.1 1 1 1 1
1 1 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.7 0.7
0.7 0.7 0.7 0.8 0.8 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.8 0.8 0.7 0.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 0.9 0.9 0.9
0.9 0.9 0.9 1 1 1 1 1 1 1
1 1 0.9 0.9 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1129 1129 1140.5 1140.5 1140.5 1141.5 1141.1 1141.4 1141.2 1141.3
1141 1141.5 1141.5 1139.6 1139.6 1137.2 1137.2 1136.8 1137.1 1134.8
1134.8 1132.8 1129 1129 1126.1 1126.3 1121.8 1121.8 1120.5 1120.6
1118.4 1111.2 1111.2 1108.7 1108.7 1106.5 1106.5 1101.5 1101.4 1097.9
1097.9 1093.8 1089 1089 1082.2 1082.2 1079.1 1079.1 1071.4 1071.3
1067.6 1067.5 1057.1 1053.2 1053.2 1047 1047 1041.1 1041.1 1034.5
1034.2 1027.1 1020.8 1020.8 1013.3 1013.3 1006.3 1006.3 997.9 997.6
986.6 986.4 978.7 970.3 970.3 959.8 959.8 952.8 952.8 940.7
940.4 931 930.8 920.2 910 910 899.2 899.2 888.6 888.2
877.4 877.1 865.6 851.8 851.8 838.7 838.7 825.4 825.4 810.9
811 795.6 795.6 781.1 766.6 766.6 751.8 751.8 736.1 736.1
721 721.8 708.1 695.8 695.8 685.8 685.8 673.7 673.7 657.9
651.3 639.1 631.6 620.3 603.6 603.6 591.3 591.3 587.7 587.7
600.4 599.4 616.6 610.2 627.6 613.7 613.7 582.8 582.8 537.4
537.4 483 483 409.8 332.7 332.7 264.9 264.8 207.5 207.5
155.7 155.5 110.4 110.4 79.6 61.2 61.3 56.7 56.7 56
55.9 53 52.8 48 48 43.4 36 35.7 26.8 26.6
18.1 17.8 9.6 9.6 2.6 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.3 0.3 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.8 0.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1
1129 1129 1138.6 1138.6 1138.6 1138.5 1137 1137 1136 1136
1134.9 1134.9 1133.1 1133 1131.1 1131 1127.8 1124.7 1124.7 1118.2
1118.2 1118.1 1117.9 1117.9 1117.7 1107.8 1102.3 1102.3 1097 1097
1091.7 1091.3 1085.5 1085.3 1080.2 1080.1 1075.2 1069.1 1069.1 1062.4
1062.4 1056.5 1056.3 1049.7 1049.4 1043.4 1043.3 1036.4 1028.1 1028.1
1020.4 1020.4 1011.4 1011.2 1002.3 1002 993.2 985.1 985.1 976.3
976.3 966.5 966.2 956.2 955.8 944.8 944.4 933.5 921 921
909.2 909.2 899 898.6 887.5 886.9 875.5 875.1 863 850
850 835.9 835.9 822.1 821.5 807.7 807.2 791.2 774.6 758.4
757.8 757.8 757.1 756.4 722.8 722 705.2 704.5 687.7 669.3
669.3 651.6 651.6 632.6 631.8 614.9 614.1 596 577.8 577.8
557.7 557.7 539.1 538.4 518.8 518.2 499.8 499.1 480.1 459.5
459.5 438.2 438.2 415.6 415.1 391.4 391 364.8 364.7 335.3
303.4 303.4 268.9 268.9 235.2 235 205.2 203.9 174.7 144.3
144.3 120 120 103.9 99.5 90.5 86.7 70.1 66.9 61.6
54.4 54.4 46.8 46.8 39.6 38.6 32.1 31.8 25.7 25.7
20.4 16.8 16.8 14.2 14.2 12.4 11.9 10.4 9.9 8.9
7.2 7.2 5.6 5.6 4.4 4.3 3.5 3.5 2.7 2.7
2.2 1.8 1.8 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.1 1.1 1.1 1.1 1.1 1 1 1 1
1 1 1 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.8 0.8
0.9 0.9 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9
0.9 0.8 0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1 1 1 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1129 1129 1131.7 1129 1129 1126.2 1126.1 1122.1 1122.1 1118.8
1118.8 1114.7 1114.6 1110.4 1105.8 1105.8 1100.6 1100.4 1095.7 1095.3
1089.3 1089.3 1083.6 1083.6 1077.4 1070.6 1070.3 1063.1 1062.9 1055.9
1055.6 1049.3 1049 1042.7 1035.1 1035.1 1028.1 1027.7 1020.2 1019.9
1012.1 1011.8 1004.5 1004.2 996.3 987.9 987.9 979.5 979 970.8
970.4 961.7 961.3 951.9 951.4 943 933.2 932.8 923.4 922.9
913.1 912.6 902.9 902.4 890.6 877.6 877.6 863.4 862.7 849.2
848.6 833.9 833.4 817.7 817.1 800.6 782.6 782.6 763.2 762.5
743 742.2 719.6 718.9 695.9 671.9 671.9 647.2 646.3 620.9
620.9 597.5 597.5 573.9 572 549.5 526.5 526.5 502.6 501.6
478.7 477.8 453.8 452.8 427 426 398.5 368 367 336.5
335.4 302.9 301.9 271.1 270 242 217.4 217.4 196.1 194.9
177.2 176 149.1 147.8 107.8 106.4 78.9 66.3 66.3 59.5
57.6 54 52 48.9 47 44.8 43.2 41.5 37.9 36.3
33.7 32.6 30 29.3 26.8 26.3 24 21.1 21.1 20.8
19.1 18.2 17.9 16.9 16.6 14.6 14.3 11.9 9.8 9.8
8.8 8.7 7.6 7.5 6.7 6.6 6 5.9 4.9 3.6
3.5 2.9 2.8 2.4 2.4 1.6 1.5 0.9 0.5 0.5
0.4 0.4 0.3 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.8 0.8 0.7 0.7 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.8
0.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1
1129 1129 1136.8 1136.6 1133.4 1133.2 1129.9 1129.6 1126.6 1126.4
1123.2 1120.6 1120.6 1116.7 1116.4 1112.6 1112.4 1108.1 1107.8 1104.1
1103.8 1099.5 1095 1095 1089.8 1089.4 1085.3 1084.9 1080.4 1080.1
1073.7 1073.3 1068.6 1063 1062.6 1056.7 1056.3 1050.3 1049.8 1044.5
1044 1037.6 1030.6 1030.6 1022.6 1022.1 1014 1013.5 1003.7 1003.2
993 992.5 981.4 968.7 968.7 956 955.4 942.4 941.9 927.5
927 911.9 911.4 895.9 878.9 878.2 861.1 860.4 844.4 843.6
826.6 825.7 809.5 791.9 791.9 773.8 772.8 755.6 754.5 738.5
737.4 719.9 699.6 699.6 698.3 664.9 664.9 640.5 640.5 615.8
615.8 590.2 590.2 565.3 542.5 541.3 513.9 513.9 485.1 485.1
455.7 455.7 424.3 424.3 393.6 366.5 364.9 339.3 339.3 314.5
314.5 287.6 287.6 257.8 233.4 231.9 209.3 209.3 182.5 182.5
145 145 105.8 105.8 77.4 60.5 58.9 42.4 42.4 35.4
35.4 31.8 31.8 29.9 29.9 28.4 27.3 27.2 26 26
24.7 24.7 23.4 23.4 22.3 21.3 21.2 20.2 20.2 19
19 16.8 16.8 14.8 14.8 13.5 12.8 12.7 12.5 12.5
11.9 11.9 12.1 12.1 24.6 24.6 39.7 43.4 43.3 39.2
39.2 35.3 35.3 31.2 31.2 29.2 26.5 26.5 23.4 23.4
18.8 18.8 11.8 11.8 4 4 1.6 1.4 1.4 1.3
1.3 1.2 1.2 1.2 1.2 1.2 1.2 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1 1.1 1.1 1.1
1.1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1 1 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1 1.1 1.1 1.1 1 1
1.1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
1129 1129 1126.3 1123.3 1123.1 1119.5 1119.3 1115.9 1112 1112
1108.2 1108 1105 1104.7 1100.9 1100.7 1096.4 1096.2 1093.2 1088.2
1088.2 1083.6 1083.4 1078.9 1078.6 1074 1073.7 1069.3 1063.6 1063.6
1058.2 1058.2 1051.7 1051.4 1051.4 1044.6 1036.1 1035.7 1027.1 1016.1
1016.1 1005.1 1004.7 993.9 993.4 981.7 981.2 969 968.5 954.6
939.4 939.4 924 923.3 907.5 906.8 891.5 890.7 875.6 859.7
859.7 843.6 843.6 826.9 826 810.7 809.8 794.3 793.4 774.5
752.9 752.9 730.3 729.4 706.3 705.4 681.3 680.3 656.4 632.5
632.5 608.5 607.5 580.9 580.9 549.8 549.8 519.6 519.6 489
458.7 457.3 428.4 427.1 398.5 398.5 368.4 368.4 334.6 334.6
304.8 278.1 276.4 252 250.3 227 227 197.2 197.2 159.1
125 123.6 96.2 94.6 63.3 63.3 32.5 32.5 31 31
29 27.4 25.3 24.6 23.1 20.7 20.7 18.5 18.5 17.5
17.5 17.3 17.4 17.3 17.1 17.1 16.8 16.8 16.1 16.1
16 16.7 16.6 29.3 29.2 64.4 64.4 107.5 107.5 125.5
125.5 109.2 101.2 101.1 85 85 67.5 67.5 45.5 45.5
29.1 29.1 20.4 14.3 15 10.6 11.4 9.1 9.1 7.4
7.4 6.1 5.1 4.8 4.1 4 3 3 2.1 2.1
1.4 1.4 1 1 0.6 0.5 0.4 0.5 0.5 0.9
0.9 0.6 0.6 0.4 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 0.9 0.9
1
